Caterpillar 140M

Caterpillar 140M

Price
155,000 USD
Year
2011
Working hours
6269 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D03017
Unit Number443197
Catalog NumberCU2335037
Manufacturing Year2011
Hours6269 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationACCUMULATORS, BLADE LIFT
ALTERNATOR, 150 AMP (AC)
BATTERIES, EXTREME DUTY
C7 ENGINE
CAB, PLUS
COLD START
CONVERTER, COMMUNICATION
COVER, HYDRAULIC OIL COOLER
COVERS,SCREEN
CURVED CUTTING EDGE 8"X3/4"
END BITS, STD W/OVERLAY
FAN, DEFROSTER, REAR WINDOW
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
GUARD,TRANSMISSION SIDES/SOUND
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3X3
LIGHTS, WORK HEEL 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK, MIDFRAME TOE 3X3
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14 FT, PLUS
MOUNTING, FOR WARNING LIGHT
NO COMPRESSOR
OIL, HYDRAULIC, ARCTIC
PRECLEANER, SY-KLONE
PRODUCT LINK, PL321
PUSH BLOCK
RADIO, 12V AM/FM WEATHERBAND
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION CLOTH
SHANKS/TEETH FOR SCARIFIER
SNOW ARRANGEMENT
SNOW WING READY PKG
STARTING AID ETHER
SUNSHADE
SWITCH,WORK LIGHTING
TIRES-MICHELIN 14.00R24 75%
TOOTH, RIPPER
TRANSMISSION AUTOSHIFT
WEATHER, COLD PLUS
WINDOWS, SIDES W/WIPER
WIPER/WASHER, REAR
6189 KCW 1/4/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairFront glass sandblasted. Right door glass has chip in lower front corner.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
drivechain / tandems
  • Good
ripper
  • Good
tires
  • 30
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN75NoNoNo
Left RearMICHELIN75NoNoNo
Right FrontMICHELIN75NoNoNo
Right RearMICHELIN75NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone