Caterpillar 140M

Caterpillar 140M

Price
99,700 USD
Year
2008
Working hours
6636 h
Videos of Caterpillar 140M
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D00623
Unit NumberRUC0136
Catalog NumberCU4349356
Manufacturing Year2008
Hours6636 h
CountryUnited States
LocationColby, KS
Pricing
Price Excluding Tax$99,700
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
Additional InformationINSPECTED

AIR SUSPENSION SEAT
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
MIRRORS
VHP PLUS
DOOR, CAB, RIGHT HAND SIDE
RADIO, 12V, AM/FM WEATHERBAND
SEAT, AIR SUSPENSION, CLOTH
RADIO READY, ENTERTAINMENT
14' MOLDBOARD
LIGHTS, WORK, HEEL 3X3
LIGHTS, ROAD 3 X 3
END BITS, STANDARD
LADDER, CAB, RIGHT HAND SIDE
TANK, FUEL, STANDARD
LINES, RIPPER
FILM, ENGINE, VHP PLUS
DRAIN, ECOLOGY, ENGINE GRAVITY
NO COMPRESSOR
GLOBAL ARRANGEMENT
LIGHTS, RIPPER 3X3
LINES,STANDARD W/O ACCUMULATOR
LIGHT, CAB, SNOW WING, RH 3X3
LIGHTS, FRONT HEADLIGHTS, HIGH
CONVERTER, COMMUNICATION (CB)
LANGUAGE, ENGLISH
PRECLEANER, SY-KLONE
HYDRAULICS, BASE & 2 FUNCTIONS
TIRES, 14.0R24 BS VKT 1* MP
SNOW ARRANGEMENT
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS, WORK, MIDFRAME TOE 3X3
CUTTING EDGE, 14' BLADE
ROLL ON-ROLL OFF
NON ALL-WHEEL DRIVE
BLADE, 14' X 24" X 7/8"
OIL, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • FairFADED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFADED
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLIGHTLY BENT, leave as-is, RG
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesNORMAL
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • TRANSMISSION LEVEL LOW
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 14+2 LH EXT
comments, misc. repairs, general remarks
  • PERFORMED PM 1 SERVICE 6636 HOURS
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • NO TAG
tires
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterTITAN TGS21650NoNoNo
Left FrontTITAN TG22062NoNoNo
Left RearTITAN TGS21031NoNoNo
Right CenterTITAN TGS22165NoNoNo
Right FrontTITAN TG22578NoNoNo
Right RearTITAN TGS22475NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone