Caterpillar 140M

Caterpillar 140M

Price
203,000 USD
Year
2008
Working hours
6013 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00304
Unit NumberB9M304
Catalog NumberCU2009827
Manufacturing Year2008
Hours6013 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$203,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationALL-WHEEL DRIVE
MOUNTING, CAB ROOF ACCESSORIES
ALTERNATOR, 150 AMP (AC)
LIGHTS, FRONT HEADLIGHTS, HIGH
AIR CONDITIONER WITH HEATER
WINDOWS, SIDES W/WIPER, & REAR
DOOR, CAB, RIGHT HAND SIDE
SEAT, AIR SUSPENSION, CLOTH
BATTERIES, HEAVY DUTY
SWITCH, WORK LIGHTING
FILM, ENGINE, VHP PLUS, AWD
NO COMPRESSOR
OIL, HYDRAULIC, AWD
HYDRAULICS, BASE & 4 FUNCTIONS
LINES,STANDARD W/O ACCUMULATOR
BLADE, 14' X 24" X 7/8"
END BITS, OVERLAY
CUTTING EDGE, 14' BLADE
LINES, PLOW DOZER/ANGLE, 1 CIR
LADDER, CAB, RIGHT HAND SIDE
LIGHTS, ROAD 3 X 3
TIRES, 14.0R24 BS VKT 1* MP
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
MOUNTING, FOR WARNING LIGHT
WIPER/WASHER, REAR
FAN, DEFROSTER, REAR WINDOW
RADIO, 12V, AM/FM WEATHERBAND
SHADE, SUN
MIRRORS, OUTSIDE MOUNTED
RADIO READY, ENTERTAINMENT
TRANSMISSION, AUTOSHIFT
MOUNTING, FRONT LIFT
STARTING AID, ETHER
MOUNTING, SNOW WING
TANK, FUEL, STANDARD
HITCH, TOWING
GLOBAL ARRANGEMENT
LANGUAGE, ENGLISH
HEATER, ENGINE COOLANT, 120V
DOMESTIC TRUCK
DRAIN, ECOLOGY, ENGINE GRAVITY
LIGHT,WARNING,BEACON,STROBE HS
PL321 PRODUCT LINK
LIFT GROUP, MANUAL
RIPPER-SCARIFIER, REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone