Caterpillar 140M

Caterpillar 140M

Price
120,000 USD
Year
2011
Working hours
7729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D02851
Unit NumberMJ004237
Catalog NumberCU4395946
Manufacturing Year2011
Hours7729 h
CountryUnited States
LocationDevils Lake, ND
Pricing
Price Excluding Tax$120,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO SHIFTAUTO SHIFT
SIDE SHIFTSIDE SHIFT
TIP CONTROLTIP CONTROL
JOYSTICK STEERINGJOYSTICK STEERING
Additional Information14' MOLDBOARD
CIRCLE CLUTCH
DIFFERENTIAL LOCK
FENDERS
MIRRORS
SNOW ARRANGEMENT
VHP PLUS
ALTERNATOR, 150 AMP (AC)
BASE & 4 (WM,WT,FL,RIP)
BATTERIES, EXTREME DUTY
BLADE, 14' X 27" X 1"
CAB, PLUS
COLD START
COMFORT PACKAGE - 1
CONVERTER, COMMUNICATION (CB)
COVER, HYDRAULIC OIL COOLER
COVERS, SCREEN
FAN, DEFROSTER, REAR WINDOW
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
GUARD, DEBRIS
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LIGHT, CAB, SNOW WING, RH 3X3
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3
LIGHTS, WORKING, PLUS
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14 FT, PLUS
MOUNTING, FOR WARNING LIGHT
MOUNTING, FRONT LIFT
MOUNTING, SNOW WING
NO COMPRESSOR
OIL, HYDRAULIC,ARCTIC
PRECLEANER, SY-KLONE
RADIO, 12V, AM/FM WEATHERBAND
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SNOW WING READY PACKAGE
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS
WINDOWS, SIDES W/WIPER, & REAR
WIPER/WASHER, REAR
17.5R25 TIRES ... 7,728 HOURS - FRONT BS VUT NEW, REAR BS VKT ... 45% (PICTURES TAKEN BEFORE TIRES INSTALLED)
PLUS 2' LEFT EXTENSION
CUTTING EDGE, 14' BLADE
END BITS, OVERLAY
2011 CAT 140M
DIFF LOCK
17.5R25 TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone