Caterpillar 140M AWD

Caterpillar 140M AWD

Price
150,000 USD
Year
2008
Working hours
6536 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M AWD
Categorymotor graders
Serial NumberB9M00313
Unit Number457566
Catalog NumberCU4345331
Manufacturing Year2008
Hours6536 h
CountryUnited States
LocationHayden, CO
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
Additional InformationDOOR, CAB, RIGHT HAND SIDE
RADIO READY, ENTERTAINMENT
WINDOWS, SIDES W/WIPER, & REAR
RADIO, 12V, AM/FM WEATHERBAND
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3
KIT, H-TO-M CONVERSION
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC, AWD
DRAIN, ECOLOGY, ENGINE GRAVITY
MOUNTING, FRONT LIFT
LIGHT, CAB, SNOW WING, RH 3X3
TIRES, 14.0R24 MX XSNO+ 1* MP
GLOBAL ARRANGEMENT
FAN, DEFROSTER, REAR WINDOW
WIPER/WASHER, REAR
FILM, ENGINE, VHP PLUS, AWD
AS IS / AS RECEVIED
NO COMPRESSOR
C9 ENGINE
STARTING AID, ETHER
SWITCH, WORK LIGHTING
HYDRAULICS, BASE & 4 FUNCTIONS
CONVERTER, COMMUNICATION (CB)
0P0800 / 6535 /06/11/18
MIRRORS, OUTSIDE MOUNTED
END BITS, STANDARD
LANGUAGE, ENGLISH
LADDER, CAB, RIGHT HAND SIDE
SEAT, MECH. SUSPENSION, CLOTH
9339C1 BWH12 SNW WNG GRP W08303
2008 CATERPILLAR 140M GRADER
LINES,STANDARD W/O ACCUMULATOR
MOUNTING, FOR WARNING LIGHT
RIPPER-SCARIFIER, REAR
ALL-WHEEL DRIVE
ALTERNATOR, 150 AMP (AC)
(REAR RIPPER W/O SHANKS)
MOUNTING, CAB ROOF ACCESSORIES
HEATER, ENGINE COOLANT, 120V
AIR CONDITIONER WITH HEATER
LIGHTS, FRONT HEADLIGHTS, HIGH
TANK, FUEL, STANDARD
BLADE, 14' X 24" X 7/8"
LINES, RIPPER
CUTTING EDGE, 14' BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • snow wing
  • tires
general appearance
  • Good
  • Good
  • GoodCAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • NEW ENGINE INSTALLED 03/2014
  • NOMRAL
  • NOMRAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • GoodREPLACED 2017
  • Good
  • GoodREPLACED 2017
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesAUTO SHIFT INSTALLED 10/2017
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
snow wing
  • Good
  • Good
tires
  • 75
  • 14.0 R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterCONTINENTAL25YesNoYes
Left FrontMICHELIN24YesNoYes
Left RearMICHELIN24YesNoYes
Right CenterCONTINENTAL25YesNoYes
Right FrontMICHELIN24YesYesYes
Right RearMICHELIN24YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone