Caterpillar 140M AWD

Caterpillar 140M AWD

Price
170,000 USD
Year
2010
Working hours
6853 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M AWD
Categorymotor graders
Serial NumberB9G01018
Unit NumberB9G01018
Catalog NumberCU4290383
Manufacturing Year2010
Hours6853 h
CountryUnited States
LocationTroy, IL
Pricing
Price Excluding Tax$170,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationCOMFORT PACKAGE - 1
LANGUAGE, ENGLISH
LIGHT,WARNING,BEACON,STROBE HS
INSTALLATION, ACCUGRD RDY AWD
LIGHTS, WORKING, PLUS
CAMERA, REAR VISION
*END BITS, STANDARD
*SHADE, SUN
TIRES, 14.0R24 BS VUT 1* MP
*CONVERTER, COMMUNICATION (CB)
PRODUCT LINK, PL321
*RADIO, 12V, AM/FM WEATHERBAND
*SEAT, AIR SUSPENSION, CLOTH
*WINDOWS, SIDES W/WIPER, & REAR
*OIL, HYDRAULIC, AWD
MIRRORS, OUTSIDE MOUNTED
*BLADE, 14' X 24" X 7/8"
*FAN, DEFROSTER, REAR WINDOW
*WIPER/WASHER, REAR
MOUNTING, FOR WARNING LIGHT
LIGHTS, FRONT HEADLIGHTS, HIGH
ALTERNATOR, 150 AMP (AC)
HITCH, TOWING
*COLD START
CAB, PLUS
*SWITCH, WORK LIGHTING
LINES,STANDARD W/O ACCUMULATOR
*LIGHTS, WORK, HEEL 3X3
*LIGHTS, WORK, MIDFRAME TOE 3X3
WEATHER, COLD
MOLDBOARD, 14 FT, BASIC
*COVER,HYDRAULIC OIL COOLER,AWD
BASE & 1 (FL)
NO COMPRESSOR
HEATER, ENGINE COOLANT, 120V
GLOBAL ARRANGEMENT
MOUNTING, FRONT LIFT
*BATTERIES, EXTREME DUTY
LANE 2 ORDER
*STARTING AID, ETHER
DOMESTIC TRUCK
*LIGHTS, RIPPER 3X3
*CUTTING EDGE, 14' BLADE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone