Caterpillar 140HNA

Caterpillar 140HNA

Price
95,000 USD
Year
1998
Working hours
9576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140HNA
Categorymotor graders
Serial Number9TN00665
Unit Number454041
Catalog NumberCU4279617
Manufacturing Year1998
Hours9576 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$95,000
Tax-
Price Including Tax-
Features
Accessories
TRANSMISSIONTRANSMISSION
Additional Information1998 CATERPILLAR 140HNA-GRADER
25AMP CONVERTER
ACCUMULATORS,BLADE LIFT
AIR CONDITIONER WITH HEAT
ALTERNATOR, 100 AMP
AMBER-LEFT/BLUE-RIGHT
AS IS / AS RECEIVED
AUTOSHIFT, TRANSMISSION
BATTERY
BATTERY, EXTREME DUTY 130
BLADE, 14' X 27" X 1"
BWH-12 SNOW WING
CAT ENGINE
CONTROL VALVES,SNOW WING
CYLINDERS, HD ARTICULATIO
END BITS, OVERLAY
ENGINE, VHP AND LOW EMISS
FAN, DEFROSTER,FRONT WIND
FAN, DEFROSTER,REAR WINDO
FRONT LINES,ANGLE
FRONT LINES,LIFT
FRONT MOUNTED WAUSAU SNOW PLOW
HEATER, ENGINE COOLANT
HYDRAULICS, BASE & 3 FUNCTIONS
LIGHTS, CAB AND BAR MOUNT
AIR DRYER
LIGHTS, RH, SNOW WING, CA
LIGHTS, WORK
MIRRORS, OUTSIDE MOUNTED
PROTECTION,TIRE CHAINS
PROVISION, WARNING LIGHT
RADIO READY, ENTERTAINMENT
RIPPER-SCARIFIER, REAR
SNOW ARRANGEMENT, A/C
SPEEDOMETER/TACHOMETER
STARTING AID, ETHER
TIRES, 14.0R24
WIPER/WASHER, REAR, LP
0P0800 / 9576 GD 9/10/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • scarifer
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • FairOld
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
engine
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • FairLose not bad
  • Good
  • Good
  • Good
  • FairCustomer replacing right tie rod end
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition
drivechain / tandems
  • Good
scarifer
  • Good
  • Good
  • Good
tires
  • 14.00R24 all radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin2055NoNoNo
Left RearBridgestone1640YesNoNo
Right FrontBridgestone68YesNoNo
Right RearBridgestone1435YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone