Caterpillar 140HNA

Caterpillar 140HNA

Price
140,000 USD
Year
2003
Working hours
10042 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140HNA
Categorymotor graders
Serial NumberAPM01013
Unit Number444520
Catalog NumberCU2393406
Manufacturing Year2003
Hours10042 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$140,000
Tax-
Price Including Tax-
Features
Additional Information3176 ENGINE
AIR CONDITIONER WITH HEATER
WIPER/WASHER, REAR, LP
FAN, DEFROSTER, FRONT WINDOW
FAN, DEFROSTER, REAR WINDOW
SEAT, CLOTH,CONTOUR AIR
SPEEDOMETER/TACHOMETER
RADIO READY, ENTERTAINMENT
CONVERTER, COMMUNICATION
MIRRORS, OUTSIDE MOUNTED
LIGHTS, CAB MOUNTED
LIGHTS, WORK
LIGHT, WARNING, CAB MOUNTED
ENGINE, TRIPLE HP SETTING
BATTERIES, HEAVY DUTY
HEATER, ENGINE COOLANT, 120V
AIR DRYER
STARTING AID, ETHER
SHANKS/TEETH FOR SCARIFIER
RIPPER-SCARIFIER
LINES, PLOW/DOZER LIFT-RIGHT
HYDRAULICS, BASE & 2 FUNCTIONS
"0" DEGREE WHEEL LEAN BAR
BLADE, 14' X 24" X 7/8"
TIRES 14.00-R24 AT 70%
AM/FM RADIO / CD PLAYER
AS IS/ AS RECEIVED
**NOT AVAILABLE FOR RPO**
**TRANS BEING RECONDITIONED
0P0800/9647 GD 8/2/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • scarifer
  • tires
general appearance
  • GoodCab
  • Good
  • Good
  • Fairage
  • Good
  • Good
  • Good
  • Yesminimal
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Goodnot cooling, but water valves are open for heater
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Fairsome movement
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Goodsockets not too bad, yoke bearings have movement
  • Good
  • Good
  • Good
  • No
blade
  • Fair
  • Good
drivechain / tandems
  • Good
ripper
  • Good
scarifer
  • Good
  • Good
  • Goodscarfier like new
tires
  • 70%
  • 14.00-R24 michelin all around
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone