Caterpillar 140H

Caterpillar 140H

Price
75,000 USD
Year
1997
Working hours
13597 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140H
Categorymotor graders
Serial Number2ZK01798
Unit NumberEQN098571
Catalog NumberCU4432745
Manufacturing Year1997
Hours13597 h
CountryUnited States
LocationGering, NE
Pricing
Price Excluding Tax$ 75,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional InformationAIR DRYER
AIR CONDITIONER WITH HEATER
ALTERNATOR 75 AMP
BATTERIES HEAVY DUTY
BLADE 14' X 24" X 7/8"
ENG S/N: 08Z96735
ENGINE VHP AND LOW EMISSIONS
FAN DEFROSTER FRONT WINDOW
FAN DEFROSTER REAR WINDOW
HEATER ENGINE COOLANT 120V
HYDRAULICS BASE & 2 FUNCTIONS
LIGHTS CAB MOUNTED
LIGHTS WORK
LINES PLOW/DOZER LIFT-RIGHT
MACHINE ARGNT NO.
MIRRORS OUTSIDE MOUNTED
RIMS 10"-24"
SEAT CLOTH SUSPENSION CONTOUR
SNOW PLOW PROTECTION
SPEEDOMETER/TACHOMETER
STARTING AID ETHER
TIRES 14-R24 XGLA2 G2
TRANS S/N: 7LX04331
WASHER REAR WINDOW
WIPER REAR LOW PROFILE CAB
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • GoodThe drawbar is in decent condition but the ball is in need of adjustment There are shims remaining which could be removed to adjust up
  • Good
  • Good
  • Good
  • Good
  • FairSome scuffs and scratches are present. Normal wear for the age and the hours of the machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesDirt and minor oil
  • NoNo samples were taken at this time
safety items
  • PoorThe back up alarm is inoperable
  • Good
  • PoorThe horn is inoperable
  • GoodThe seat belt is in decent condition but has past the five year OSHA usability date. The seat belt was manufactured in January 1997
  • YesThe ROPS tag is worn and not legible
  • One of the lower left heat duct louvers is broke out
gauges, operator station, console
  • GoodThe ambient air temperature was too cold to test the A/C system but the compressor would engage when actuated
  • Good
  • Good
  • FairThe ECM download has detected that there is an active fault, the transmission warning indicator lamp is inoperable
  • Good
  • FairThe front three windshields have a fair amount of sand pitting present
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • e
engine
  • FairNormal use
  • GoodRed, ELC
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • The return fuel line between the injection pump and the fuel tank is worn and brittle but is not leaking at this point / Belts/Pulleys - Good
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good8 speeds forward
  • Good6 speeds reverse
  • No
  • Yes8 speed countershaft powershift
  • No
  • The transmission oil level is below the minimum spec / Universal joints - Good
steering
  • Good
  • Good
  • Good
  • Good
  • FairThe wheel lean cylinder rod seals are leaking
  • Both articulation cylinders are leaking from the cylinder rod seals
brake
  • Good
  • Good
  • No leaks
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Scarifier Lift Arms & Gear Box - Good condition / Circle, Shoes & Plates - The circle shoe guides are in need of adjustment
blade
  • GoodThe BOCE is worn an estimated 30%
  • FairThe carriage sideshift wear guides have a significant amount of slack present
  • 14 moldboard / Circle - There is a fair amount of slack present in the pivot shaft bushings between the circle and moldboard carriage
drivechain / tandems
  • FairThe pinion yoke seal is leaking
  • FairBoth tandems are leaking from the oscillation seals
  • Good
ripper
  • Ripper/Scar Lift Cylinder o the machine is equipped with a Balderson/Caterpillar lift group which is in overall good condition - S/N - 3WL42792
tires
  • 14.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterTitan TG21440YesYes
Left FrontTitan TG21851NoNoNo
Left RearTitan TG22160Yes
Right CenterTitan TG21646NoNoNo
Right FrontTitan TG21851NoNoNo
Right RearTitan TG21440NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone