Caterpillar 140H

Caterpillar 140H

Price
110,000 USD
Year
2004
Working hours
7286 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140H
Categorymotor graders
Serial NumberCCA00583
Unit NumberE0032639
Catalog NumberCU4313451
Manufacturing Year2004
Hours7286 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$110,000
Tax-
Price Including Tax-
Features
Additional Information140H MOTOR GRADER
ACCUMULATORS BLADE LIFT
BLADE 14 X 27 X 1
CAB ROPS HIGH PROFILE
CONVERTER COMMUNICATION
GUARD BRAKE LINES
GUARD TRANSMISSION
HYDRAULICS BASE & 1 FUNCTION
LIGHTS CAB AND BAR MOUNTED
MACHINE ID# E0032639
POWER PORT 12V ACCESSORY HP
PUSH PLATE COUNTERWEIGHT
RADIO READY ENTERTAINMENT
RIPPER-SCARIFIER
SEAT CLOTH CONTOUR AIR
SNOW ARRANGEMENT A/C
TIRES 14.00-24
WINDOWS LOWER OPENING
WIPER/WASHER REAR HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone