Quick Search

Caterpillar 140M3 AWD

Caterpillar 140M3 AWD

Price
$325,000
Year
2019
Working hours
4,453 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M3 AWD
Categorymotor graders
Serial NumberN9J01148
Unit Number467172
Catalog Number4686006
Year2019
Hours4,453 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax325,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationCAT CERTIFIED USED
STARTING AID, ETHER
MOLDBOARD, 14' PLUS
PRECLEANER, SY-KLONE
MIRRORS, OUTSIDE HEATED 24V
ACCUMULATORS, BLADE LIFT
150 AMP ALTERNATOR
WIPER/WASHER, REAR
STANDARD GLASS
C9.3 ENGINE
SHADE, SUN
SEAT BELT
MOUNTING, WARNING LIGHT
PUSH PLATE, COUNTERWEIGHT
TRANSMISSION, AUTOSHIFT
STARTER, ELEC, EXTREME DUTY
RIPPER/SCARIFIER
JOYSTICK CONTROLS, ADVANCED
DRAIN, GRAVITY, ENGINE OIL
TIRES,14.0R24 MX XGLA2 * G2 MP
LIGHTS, WORK, MIDFRAME TOE
MOLDBOARD 14' X 27" X 1"
END BITS, WITHOUT OVERLAY
COLD START; TRANS OIL & BRKE
OIL, HYDRAULIC, COLD, 0W
CURVED CUTTING EDGE, 8"X3/4"
COLD WEATHER PLUS PACKAGE AWD
BATTERIES, EXTREME DUTY 1400
BASE + 2 (FL,RIP)
CONVERTER, COMMUNICATION(CB)
CONTROL,AUTO ARTICULATION-DEMO
LIGHTS, WORKING, PLUS, HALOGEN
LIGHTS, ARM, FOLD DOWN
SEAT, AIR SUSP, CLOTH,HEATED
HEADLIGHTS,FRONT, HIGH,HALOGEN
LIFT GROUP, FRONT MOUNTING
LIGHTS, ROADING, HALOGEN
CAMERA, REAR VISION
TANK, FUEL, STANDARD
HEATER, ENGINE COOLANT, 120V
FAN, STANDARD
SWITCH, WORK LIGHTING
LIGHTS, WORK, HEEL 3X3
3623 GD 1/7/22
GUARD, TRANSMISSION
LANGUAGE, ENGLISH
LIGHTS, RIPPER 3X3
DECALS, ENGLISH (U.S.)
CAB, PLUS (INTERIOR)
COOLANT, 50/50, -35C (-31F)
INSTALLATION, ACCUGRADE READY
FAN, DEFROSTER, REAR WINDOW
LIGHT, LED WARNING STROBE
GLOBAL ARRANGEMENT,LOW AMBIENT
PRODUCT LINK, CELLULAR PLE641
CAB, PLUS (STANDARD GLASS)
ARTICULATION GUARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering