Caterpillar 140M2 AWD

Caterpillar 140M2 AWD

Price
185,000 USD
Year
2014
Working hours
4993 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2 AWD
Categorymotor graders
Serial NumberM9J00951
Unit NumberU100133
Catalog NumberCU4482014
Manufacturing Year2014
Hours4993 h
CountryUnited States
LocationAmarillo, TX
Pricing
Price Excluding Tax$ 185,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBASE & 2 (FL, RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' PLUS
PRECLEANER
PRODUCT LINK, SATELLITE PL321
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 MX XGLA2 1* MP
WEATHER, COLD AWD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone