Caterpillar 12M3AWD

Caterpillar 12M3AWD

Price
292,284 USD
Year
2016
Working hours
2156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3AWD
Categorymotor graders
Serial NumberN9B00269
Unit NumberE131033
Catalog NumberCU2362166
Manufacturing Year2016
Hours2156 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$292,284
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
AUTO ARTICULATION
BLADE LENGTH: 14'
ENGINE TIER RATING: TMI = T4F
TIRE SIZE: 17.5R25
HEATER
DRIVE: 14'
PRODUCT LINK:
ROPS:
REAR RIPPER/SCARIFIER
ARO/GPS READY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone