Caterpillar 12M3AWD

Caterpillar 12M3AWD

Price
501,894 USD
Year
2015
Working hours
3620 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3AWD
Categorymotor graders
Serial NumberN9B00153
Unit Number436968G
Catalog NumberCU2140803
Manufacturing Year2015
Hours3620 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$501,894
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
TRIMBLE BASE KIT
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
MOLDBOARD 14' X 27" X 1"
CURVED CUTTING EDGE, 8"X3/4"
END BITS, STNDRD, W/OVERLAY
RIPPER/SCARIFIER
RIPPER MOUNTNG
COLD WEATHER PACKAGE AWD
STARTING AID, ETHER
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC, 10W
COLD START ARRANGEMENT
ACCUMULATORS, BLADE LIFT
BASE + 2 (FL,RIP)
PRECLEANER, SY-KLONE
LIGHTS, FRONT HEADLIGHTS, HIGH
STARTER, ELECTRIC, HEAVY DUTY
150 AMP ALTERNATOR
CAB, PLUS (STANDARD GLASS)
STANDARD GLASS
WIPER/WASHER, REAR
SEAT, AIR SUSPENSION, CLOTH
CAB, PLUS (INTERIOR)
FAN, DEFROSTER, REAR WINDOW
RADIO,12V,AM/FM,WTHRBAND/BL
SHADE, SUN
CONVERTER,COMMUNICATION (CB
GRADE CONTROL X SLOPE
SEAT BELT
ARTICULATION GUARD
LANGUAGE, ENGLISH
JOYSTICK CONTROLS, ADVANCED
TIRES,14.0R24 MX XGLA2 * G2 MP
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
DECALS, ENGLISH (U.S.)
MIRRORS, OUTSIDE HEATED 24V
LIGHTS, WORK, MIDFRAME TOE
SWITCH, WORK LIGHTING
RPM INDUSTRIES,QUICK-EVAC SYSTEM
HEATER, ENGINE COOLANT, 120V
PUSH PLATE, COUNTERWEIGHT
0P0720
DFPW/$10,566.00
ANTIFREEZE WINDSHIELD WASHER
LIFT GROUP, FRONT MOUNTING
LIGHTS, WORKING, PLUS, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone