Caterpillar 12M3AWD

Caterpillar 12M3AWD

Price
322,644 USD
Year
2017
Working hours
1713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3AWD
Categorymotor graders
Serial NumberN9B00448
Unit NumberE136012
Catalog NumberCU2535094
Manufacturing Year2017
Hours1713 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$322,644
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
BLADE LENGTH: 14'
DRIVE: 14'
ENGINE TIER RATING: T4F
PRODUCT LINK:
TIRE SIZE: 17.5R25
HEATER
REAR RIPPER/SCARIFIER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone