Caterpillar 12M3

Caterpillar 12M3

Price
280,000 USD
Year
2014
Working hours
3750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00127
Unit Number432918G
Catalog NumberCU2185059
Manufacturing Year2014
Hours3750 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$280,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information74105-174
INSTALL TRIMBLE BASE KIT
C9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
MOLDBOARD 14' X 27" X 7/8"
CURVED CUTTING EDGE, 8"X3/4"
END BITS, STNDRD W/OUT OVRLY
RIPPER/SCARIFIER
RIPPER MOUNTING
COLD WEATHER PACKAGE
STARTING AID, ETHER
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC, 10W
ACCUMULATORS, BLADE LIFT
PRECLEANER, NON SY-KLONE
BASE + 2 (FL,RIP)
LIGHTS, FRONT HEADLIGHTS, LOW
STARTER, ELECTRIC, HEAVY DUTY
150 AMP ALTERNATOR
CAB, PLUS (STANDARD GLASS)
STANDARD GLASS
WIPER/WASHER, REAR
SEAT, AIR SUSPENSION, CLOTH
CAB, PLUS (INTERIOR)
FAN, DEFROSTER, REAR WINDOW
RADIO,12V,AM/FM,WTHRBAND/BLU
SHADE, SUN
CONVERTER,COMMUNICATION (CB)
GRADE CONTROL X SLOPE
SEAT BELT
ARTICULATION GUARD
LIGHTS, RIPPER 3X3
LANGUAGE, ENGLISH
DECALS, ENGLISH (U.S.)
SWITCH, WORK LIGHTING
MOUNTING, WARNING LIGHT
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
HEATER, ENGINE COOLANT, 120V
TRANSMISSION, AUTOSHIFT
MIRRORS, OUTSIDE HEATED 24V
RPM INDUSTRIES,QUICK-EVAC SYSTEM
ANTIFREEZE WINDSHIELD WASHER
PUSH PLATE, COUNTERWEIGHT
LINES, RIPPER, ADDITIONAL
BRIDGESTONE 1400R24 VKT @ 1140HR
LIGHTS, WORKING, PLUS, HALOGEN
0P0800/2636 GD 12/12/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone