Caterpillar 12M3

Caterpillar 12M3

Price
315,000 USD
Year
2015
Working hours
2307 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00309
Unit Number436964G
Catalog NumberCU2184059
Manufacturing Year2015
Hours2307 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
MOLDBOARD 14' X 27" X 7/8"
CURVED CUTTING EDGE, 8"X3/4"
END BITS, STNDRD W/OUT OVRLY
RIPPER/SCARIFIER
RIPPER MOUNTING
COLD WEATHER PACKAGE
STARTING AID, ETHER
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC, 10W
ACCUMULATORS, BLADE LIFT
PRECLEANER, NON SY-KLONE
BASE + 2 (FL,RIP)
LIGHTS, FRONT HEADLIGHTS, LOW
STARTER, ELECTRIC, HEAVY DUTY
150 AMP ALTERNATOR
CAB, PLUS (STANDARD GLASS)
STANDARD GLASS
WIPER/WASHER, REAR
SEAT, AIR SUSPENSION, CLOTH
CAB, PLUS (INTERIOR)
FAN, DEFROSTER, REAR WINDOW
RADIO,12V,AM/FM,WTHRBAND/BLU
SHADE, SUN
CONVERTER,COMMUNICATION (CB)
INSTALLATION, ACCUGRADE READY
SEAT BELT
JOYSTICK CONTROLS, ADVANCED
DECALS, ENGLISH (U.S.)
ARTICULATION GUARD
LANGUAGE, ENGLISH
LIGHTS, WORK, MIDFRAME TOE
SWITCH, WORK LIGHTING
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
MIRRORS, OUTSIDE HEATED 24V
MOUNTING, WARNING LIGHT
TRANSMISSION, AUTOSHIFT
LINES, RIPPER, ADDITIONAL
RPM INDUSTRIES,QUICK-EVAC SYSTEM
HEATER, ENGINE COOLANT, 120V
PUSH PLATE, COUNTERWEIGHT
ANTIFREEZE WINDSHIELD WASHER
BRIDGESTONE 1400R24 VKT @ 650 HR
LIGHTS, WORKING, PLUS, HALOGEN
0P0800/1640 GD 2/18/18
363-7275 SEA CAT GRADE CONT
84705-23 CROSS SLOPE SENSORS
74105-234 TRIMBLE BASE KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone