Caterpillar 12M3

Caterpillar 12M3

Price
226,504 USD
Year
2016
Working hours
3475 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9R00199
Unit NumberE130226
Catalog NumberCU4413202
Manufacturing Year2016
Hours3475 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$226,504
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationTIRE SIZE: 17.5R25
ENGINE TIER RATING: SIMSI = T4F
ROPS:
PRODUCT LINK:
BLADE LENGTH: 14'
AIR CONDITIONING
HEATER
ARO/GPS READY
AUTO ARTICULATION
REAR RIPPER/SCARIFIER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone