Caterpillar 12M3

Caterpillar 12M3

Price
245,000 USD
Year
2015
Working hours
1792 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9R00143
Unit Number138370P4
Catalog NumberCU4278869
Manufacturing Year2015
Hours1792 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$245,000
Tax-
Price Including Tax-
Features
Additional InformationCAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
COLD WEATHER PACKAGE
BASE + 1 (RIP)
DECALS, ENGLISH (U.S.)
DOMESTIC TRUCK
GLOBAL ARRANGEMENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
INSTALLATION, ACCUGRADE READY
JOYSTICK CONTROLS, BASIC
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, HIGH
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 12'
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PL321
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SHANKS/TEETH, RIPPER/SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0 R24 BS VKT * G2
TOOTH, STRAIGHT
LIGHTS, WORKING, PLUS, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone