Caterpillar 12M3

Caterpillar 12M3

Price
240,120 USD
Year
2015
Working hours
2136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00306
Unit NumberE126527
Catalog NumberCU2253339
Manufacturing Year2015
Hours2136 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$240,120
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
BLADE LENGTH: 14'
TIRE SIZE: 17.5-25
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone