Caterpillar 12M2AWDT

Caterpillar 12M2AWDT

Price
147,650 USD
Year
2012
Working hours
4840 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2AWDT
Categorymotor graders
Serial NumberR9P00107
Unit NumberHUC0236
Catalog NumberCU2242782
Manufacturing Year2012
Hours4840 h
CountryUnited States
LocationDodge City, KS
Pricing
Price Excluding Tax$147,650
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ALL WHEEL DRIVEALL WHEEL DRIVE
SIDE SHIFTSIDE SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
TIP CONTROLTIP CONTROL
SLIPCLUTCHSLIPCLUTCH
BLADE FLOATBLADE FLOAT
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

12M2 2012
ARTICULATION GUARD
BASE & 2 (FL, RIP)
BUNDLED, NI BLADE EXTENSION
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
CONVERTER, COMMUNICATION (CB)
DIFF LOCK/UNLOCK
DOMESTIC TRUCK
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
RADIO,12V, AM/FM, WEATHERBAND
STARTER, ELECTRIC, HEAVY DUTY
SUN SHADE, REAR
TIRES, 14.0R24 BS VUT 1* MP
TRANSMISSION, AUTOSHIFT
TRIMBLE READY (SETUP 5/17/16)
WEATHER, COLD AWD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone