Caterpillar 12M2AWD

Caterpillar 12M2AWD

Price
267,000 USD
Year
2014
Working hours
3396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2AWD
Categorymotor graders
Serial NumberF9B00195
Unit NumberF9B195
Catalog NumberCU2419927
Manufacturing Year2014
Hours3396 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$267,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 3 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
LIGHTS, FRONT HEADLIGHTS, HIGH
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
GRADE CONTROL X SLOPE
TIRES, 14.0R24 BS VUT 1* MP
ARTICULATION GUARD
COMFORT PACKAGE
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, WORKING, PLUS
TRANSMISSION, AUTOSHIFT
MOUNTING, WARNING LIGHT
MIRRORS, OUTSIDE HEATED
CAMERA,REAR VISION
FENDERS, FRONT, AWD
LIFT GROUP, MANUAL, FRONT
HEATER, ENGINE COOLANT, 120V
TOOTH, RIPPER
MOUNTING, FRONT LIFT
ANTIFREEZE WINDSHIELD WASHER
ROLL ON-ROLL OFF
STUCCI QUICK COUPLERS
SECURITY SYSTEM, MACHINE
WIGGINS HIGH SPEED OIL CHANGE
BLD 156 U/V ANG 1.5HPL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone