Caterpillar 12M2AWD

Caterpillar 12M2AWD

Price
362,750 USD
Year
2014
Working hours
1548 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2AWD
Categorymotor graders
Serial NumberR9P00116
Unit NumberR9P116
Catalog NumberCU2071954
Manufacturing Year2014
Hours1548 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$362,750
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationINSTALLATION AR- BOX FRAME
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
MOUNT, MID-MOUNT SCARIFIER
WEATHER, COLD AWD
STARTER, ELECTRIC, HEAVY DUTY
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
BASE & 3 (FL, RIP, MMS)
LIGHTS, FRONT HEADLIGHTS, LOW
CAB, PLUS (STANDARD GLASS)
LIGHTS, WORKING, PLUS
PRODUCT LINK, SATELLITE PL321
TIRES, 14.0R24 BS VUT 1* MP
LANGUAGE, ENGLISH
CAMERA,REAR VISION
COMFORT PACKAGE
MIRRORS, OUTSIDE MOUNTED
LIGHT, LED WARNING STROBE
ARTICULATION GUARD
GRADE CONTROL X SLOPE
GUARD, AXLE HOSE
PUSH PLATE
HEATER, ENGINE COOLANT, 120V
LINES, RIPPER, ADDITIONAL
MOUNTING, FRONT LIFT
LANE 3 ORDER
MOUNTING, WARNING LIGHT
DOMESTIC TRUCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone