Caterpillar 12M2AWD

Caterpillar 12M2AWD

Price
265,000 USD
Year
2014
Working hours
2209 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2AWD
Categorymotor graders
Serial NumberF9B00215
Unit NumberF9B215
Catalog NumberCU2420307
Manufacturing Year2014
Hours2209 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 3 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
NO ACCUGRADE
TIRES, 14.0R24 BS VUT 1* MP
ARTICULATION GUARD
LANGUAGE, ENGLISH
COMFORT PACKAGE
SNOW ARRANGEMENT
CAMERA,REAR VISION
LIGHT, LED WARNING STROBE
RIM, 10" X 24" MP (SPARE)
MIRRORS, OUTSIDE HEATED
FENDERS, FRONT, AWD
MOUNTING, FRONT LIFT
HEATER, ENGINE COOLANT, 120V
TOOTH, RIPPER
LIFT GROUP, MANUAL, FRONT
ANTIFREEZE WINDSHIELD WASHER
ROLL ON-ROLL OFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone