Caterpillar 12M2AWD

Caterpillar 12M2AWD

Price
189,910 USD
Year
2012
Working hours
3927 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2AWD
Categorymotor graders
Serial NumberF9B00106
Unit NumberHUC0371
Catalog NumberCU2301085
Manufacturing Year2012
Hours3927 h
CountryUnited States
LocationColby, KS
Pricing
Price Excluding Tax$189,910
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ALL WHEEL DRIVEALL WHEEL DRIVE
SIDE SHIFTSIDE SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
TIP CONTROLTIP CONTROL
SLIPCLUTCHSLIPCLUTCH
BLADE FLOATBLADE FLOAT
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

NO ACCUGRADE
PRECLEANER
PRODUCT LINK, PL321
RADIO,12V, AM/FM, WEATHERBAND
ROLL ON-ROLL OFF
STARTER, ELECTRIC, HEAVY DUTY
SUN SHADE, REAR
TIRES, 14.0R24 BS VUT 1* MP
WEATHER, COLD AWD
12M2 2012
ANTIFREEZE WINDSHIELD WASHER
BASE & 2 (FL, RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COMFORT PACKAGE
CONVERTER, COMMUNICATION (CB)
DIFF LOCK/UNLOCK
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
GUARD, AXLE HOSE
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, BASIC
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
MOUNTING, FOR WARNING LIGHT
MOUNTING, FRONT LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • No
blade
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 1 SERVICE - 1676 HOURS
drivechain / tandems
  • Good
tires
  • 53%
  • 14.00 R24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone