Caterpillar 12M2

Caterpillar 12M2

Price
254,000 USD
Year
2013
Working hours
2416 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberF9M00293
Unit NumberF9M293
Catalog NumberCU2278218
Manufacturing Year2013
Hours2416 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$254,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 2 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE & 3 ( FL, DA1, RIP)
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
NO ACCUGRADE
TIRES, 14.0R24 BS VKT 1* MP
LANGUAGE, ENGLISH
ANTIFREEZE WINDSHIELD WASHER
LIGHT, LED WARNING STROBE
COMFORT PACKAGE
MIRRORS, OUTSIDE HEATED
CAMERA,REAR VISION
HEATER, ENGINE COOLANT, 120V
MOUNTING, FRONT LIFT
LIFT GROUP, MANUAL, FRONT
ROLL ON-ROLL OFF
TOOTH, RIPPER
LIGHTS, WORKING, PLUS
GUARD GP, HITCH
LIGHTS, FRONT HEADLIGHTS, HIGH
TRANSMISSION, AUTOSHIFT
MOUNTING, WARNING LIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone