Caterpillar 12M2

Caterpillar 12M2

Price
132,500 USD
Year
2012
Working hours
6991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberF9M00207
Unit NumberEQN079596
Catalog NumberCU4294019
Manufacturing Year2012
Hours6991 h
CountryUnited States
LocationNorth Platte, NE
Pricing
Price Excluding Tax$132,500
Tax-
Price Including Tax-
Features
Additional Information12M3 MOTOR GRADER
ARTICULATION GUARD
BASE & 3 (WM WT- NO FLOAT FL)
BLADE 14' X 27" X 1"
CAB PLUS (STANDARD GLASS)
COMFORT PACKAGE
CUTTING EDGE 14' BLADE
END BITS OVERLAY
EXTENSION BLADE 24"X 27"X1"L
GLOBAL ARRANGEMENT LOW AMBIENT
HEATER ENGINE COOLANT 120V
HITCH TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE ENGLISH
LIGHT LED WARNING STROBE
LINES STANDARD W/O ACCUMULATOR
MIRRORS OUTSIDE HEATED
MOLDBOARD 14' PLUS
MOUNTING FRONT LIFT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK SATELLITE PL321
STARTER ELECTRIC HEAVY DUTY
TIRES 14.0R24 BS VUT 1* MP
WEATHER COLD PLUS
SNOW ARRANGEMENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint has some scratches and chips
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesMachine needs washed and cleaned
safety items
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • FairBoth side mirrors are cracked and front glass is sand pitted
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • FairDusty
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • NoCoolers could stand to be cleaned out
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesPowershift auto
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Holding 2nd gear
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • 142 with left hand extension
drivechain / tandems
  • Good
  • Good
  • Tandems - Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterTitan25NoNoNo
Left FrontTreads are chopped8NoNoNo
Left RearTitan25NoNoNo
Right CenterTitan25NoNoNo
Right FrontBridgestone V Steel16NoNoNo
Right RearNoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone