Caterpillar 12M2

Caterpillar 12M2

Price
146,700 USD
Year
2013
Working hours
5162 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberF9M00291
Unit Number18G00472
Catalog NumberCU4344309
Manufacturing Year2013
Hours5162 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$146,700
Tax-
Price Including Tax-
Features
Additional InformationLINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14FT, PLUS
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
RIPPER-SCARIFIER, REAR
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 BS VKT 1* MP
SNOW ARRANGEMENT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE + 4 (WM,WT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
CUTTING EDGE, 14' BLADE
END BITS, OVERLAY
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
WEATHER, COLD PLUS
BLADE, 14' X 27" X 1"
END OF CONSIST
EXTENSION,BLADE,24"X 27"X1" RH
CONSISTING OF
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Recent shop cleaned and serviced- work ready
safety items
  • Good
  • Yes
  • Yes
  • Yes
  • Nice cab interior
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
engine
  • Goodcold starts well- good power
cooling system
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
steering
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
comments, misc. repairs, general remarks
  • GF store 7-2018
  • Grade control harness installed- no cab monitor.
ripper
  • 3 shanks
tires
  • All six are recent re-capped 17.5R25 at 30/32 tread
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone