Caterpillar 12M2

Caterpillar 12M2

Price
187,740 USD
Year
2014
Working hours
3243 h
Videos of Caterpillar 12M2
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberR9S00308
Unit NumberPUC0117
Catalog NumberCU2379163
Manufacturing Year2014
Hours3243 h
CountryUnited States
LocationSedalia, MO
Pricing
Price Excluding Tax$187,740
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

12M2 2014
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
HITCH, TOWING
LINES,STANDARD W/O ACCUMULATOR
INSTALLATION AR- BOX FRAME
BASE & 3 ( FL, DA1, RIP)
LIGHTS, FRONT HEADLIGHTS, HIGH
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
NO ACCUGRADE
TIRES, 14.0R24 BS VUT 1* MP
ARTICULATION GUARD
LANGUAGE, ENGLISH
COMFORT PACKAGE
LIGHT, LED WARNING STROBE
LIGHTS, WORKING, BASIC
CAMERA,REAR VISION
MOUNTING, WARNING LIGHT
HEATER, ENGINE COOLANT, 120V
WEATHER, COLD PLUS
DOMESTIC TRUCK
LANE 2 ORDER
PRECLEANER (SNOW)
MIRRORS, OUTSIDE HEATED 24V
LIFT GROUP, FRONT MOUNTING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
drivechain / tandems
  • Good
tires
  • 53%
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front60NoNoNo
Left Rear50NoNoNo
Right Front60NoNoNo
Right Rear50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone