Caterpillar 12M2

Caterpillar 12M2

Price
256,000 USD
Year
2013
Working hours
1954 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberF9M00393
Unit NumberF9M393
Catalog NumberCU2272290
Manufacturing Year2013
Hours1954 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$256,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 2 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE & 3 ( FL, DA1, RIP)
LIGHTS, FRONT HEADLIGHTS, HIGH
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
NO ACCUGRADE
TIRES, 14.0R24 BS VKT 1* MP
GUARD GP, HITCH
ANTIFREEZE WINDSHIELD WASHER
LANGUAGE, ENGLISH
LIGHTS, WORKING, PLUS
COMFORT PACKAGE
MOUNTING, WARNING LIGHT
LIGHT, LED WARNING STROBE
CAMERA,REAR VISION
TRANSMISSION, AUTOSHIFT
MIRRORS, OUTSIDE HEATED
LIFT GROUP, MANUAL, FRONT
HEATER, ENGINE COOLANT, 120V
TOOTH, RIPPER
MOUNTING, FRONT LIFT
ROLL ON-ROLL OFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone