Caterpillar 12M2

Caterpillar 12M2

Price
167,000 USD
Year
2013
Working hours
3935 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberF9M00280
Unit NumberU89707
Catalog NumberCU4311244
Manufacturing Year2013
Hours3935 h
CountryUnited States
LocationLubbock, TX
Pricing
Price Excluding Tax$167,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBASE & 1 (RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
GLOBAL ARRANGEMENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER
PRODUCT LINK, SATELLITE PL321
SPARE TIRE AND WHEEL
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0-24 STA 16 PLY
WEATHER, COLD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone