Caterpillar 12M2 BR

Caterpillar 12M2 BR

Price
153,200 USD
Year
2013
Working hours
6246 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2 BR
Categorymotor graders
Serial NumberF9M00295
Unit Number18G00457
Catalog NumberCU4339133
Manufacturing Year2013
Hours6246 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$153,200
Tax-
Price Including Tax-
Features
Additional InformationSNOW ARRANGEMENT
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE+4 (WM,WT,FL,RIP)
BLADE, 14' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
CATERPILLAR PRODUCT LINK321
COMFORT PACKAGE
CONSISTING OF
CUTTING EDGE, 14' BLADE
END BITS, OVERLAY
END OF CONSIST
GLOBAL ARRANGEMENT, LOW AMIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR-BOX FRAME
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14 FT, PLUS
PRECLEANER (SNOW)
RIPPER-SCARIFIER, REAR
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 BS VKT 1* MP
WEATHER, COLD PLUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good cosmetics- clean- no damage- minor paint fade and rock chips
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Nice clean cab
engine
  • Goodcold starts well- good power- recent shop serviced
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
  • normal
cooling system
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
steering
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • GF store 7-2018
  • Grade control harness installed- no cab monitor
ripper
  • 3 shanks
tires
  • 17.5R25- fronts bald and rears below 50%- runout re-caps
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center12
Left Front1
Left Rear8
Right Center12
Right Front1
Right Rear10
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone