Caterpillar 12M

Caterpillar 12M

Price
130,000 USD
Year
2011
Working hours
5917 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M
Categorymotor graders
Serial NumberB9F00870
Unit NumberB9F00870
Catalog NumberCU2383801
Manufacturing Year2011
Hours5917 h
CountryUnited States
LocationScott City, MO
Pricing
Price Excluding Tax$130,000
Tax-
Price Including Tax-
Features
Additional Information*12M MOTOR GRADER
*ALTERNATOR, 150 AMP (AC)
*BASE & 2 (RIP, MMS)
*BATTERIES, HEAVY DUTY
*BLADE, 14' X 24" X 7/8"
*CAB, PLUS
*CUTTING EDGE, 14' BLADE
*END BITS, STANDARD
*FAN, DEFROSTER, REAR WINDOW
*FILM, ENGINE, VHP
*GLOBAL ARRANGEMENT
*HITCH, TOWING
*LIGHTS, FRONT HEADLIGHTS, LOW
*LIGHTS, WORK, HEEL 3X3
*LIGHTS, WORK, MIDFRAME TOE 3X3
*LIGHTS, WORKING, BASIC
*LINES,STANDARD W/O ACCUMULATOR
*MIRRORS, OUTSIDE MOUNTED
*MOLDBOARD, 14 FT, BASIC
*MOUNT, MID-MOUNT SCARIFIER
*MOUNTING, FOR WARNING LIGHT
*NO COMPRESSOR
*OIL, HYDRAULIC
*PRODUCT LINK, PL321
*SEAT, AIR SUSPENSION, CLOTH
*SWITCH, WORK LIGHTING
*WEATHER, STANDARD
*WINDOWS, SIDES W/WIPER, & REAR
*WIPER/WASHER, REAR
CERT EMISSIONS,EPA FLEX (PEC)
LANE 1 ORDER
LANGUAGE, ENGLISH
ROLL ON-ROLL OFF
TIRES, 14.0R24 GY SG2B 1* MP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone