Caterpillar 12M

Caterpillar 12M

Price
119,000 USD
Year
2011
Working hours
7430 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M
Categorymotor graders
Serial NumberB9F01088
Unit NumberB9F01088
Catalog NumberCU2452106
Manufacturing Year2011
Hours7430 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$119,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 1 ORDER
*HITCH, TOWING
ROLL ON-ROLL OFF
TIRES, 14.0R24 MX XGLA2 1* MP
*CUTTING EDGE, 14' BLADE
*12M MOTOR GRADER
*MOLDBOARD, 14 FT, BASIC
INSTALLATION ARRANGEMENT -TUBE
LANGUAGE, ENGLISH
CERT EMISSIONS,EPA FLEX (PEC)
*BLADE, 14' X 24" X 7/8"
*END BITS, STANDARD
*FAN, DEFROSTER, REAR WINDOW
*BATTERIES, HEAVY DUTY
*OIL, HYDRAULIC
*GLOBAL ARRANGEMENT
*NO COMPRESSOR
*FILM, ENGINE, VHP
*WEATHER, STANDARD
*CAB, PLUS
*LIGHTS, FRONT HEADLIGHTS, LOW
*PRODUCT LINK, PL321
*ALTERNATOR, 150 AMP (AC)
*MIRRORS, OUTSIDE MOUNTED
*LIGHTS, WORK, HEEL 3X3
*LIGHTS, WORK, MIDFRAME TOE 3X3
*SWITCH, WORK LIGHTING
*WINDOWS, SIDES W/WIPER, & REAR
*SEAT, AIR SUSPENSION, CLOTH
*WIPER/WASHER, REAR
*BASE & 2 (RIP, MMS)
*LIGHTS, WORKING, BASIC
*MOUNT, MID-MOUNT SCARIFIER
*LINES,STANDARD W/O ACCUMULATOR
*MOUNTING, FOR WARNING LIGHT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • all wheel drive
  • drivechain / tandems
  • emissions
  • ripper
  • scarifer
  • snow wing
  • tires
general appearance
  • N/A
  • No
  • No
  • FairLeft side ladder, bottom rung damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Jan 2011
  • Yes
  • Yes
  • Yes
  • N/A
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/A
engine
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • N/A
  • N
  • N/A
  • FairPrimary needs to be blown out with air
  • GoodRed
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • N/A
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • N/A
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
blade
  • Good
  • Good
  • FairNeeds new circle shoes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
all wheel drive
  • N/A
drivechain / tandems
  • Good
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • N/A
  • N/A
ripper
  • N/A
  • N/A
scarifer
  • N/A
  • N/A
  • N/A
snow wing
  • N/A
  • N/A
tires
  • No
  • Yes
  • 80%
  • N/A
  • N/A
  • N/A
  • N/A
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center80NoYesYes
Left Front80NoYesYes
Left Rear80NoYesYes
Right Center80NoYesYes
Right Front80NoYesYes
Right Rear80NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone