Caterpillar 12M

Caterpillar 12M

Price
182,500 USD
Year
2011
Working hours
3375 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M
Categorymotor graders
Serial NumberB9R00171
Unit Number0B9R00171
Catalog NumberCU1501415
Manufacturing Year2011
Hours3375 h
CountryUnited States
LocationHattiesburg, MS
Pricing
Price Excluding Tax$182,500
Tax-
Price Including Tax-
Features
Additional Information14' MOLDBOARD
500 HOUR SERVICE AT 2500 HOURS
AIR CONDITIONER AND HEATER
TIRES, 14.0 R24 60%
LANE 3 ORDER
DOMESTIC TRUCK
LINES,STANDARD W/O ACCUMULATOR
PRODUCT LINK, PL321
LANGUAGE, ENGLISH
WEATHER, STANDARD
GLOBAL ARRANGEMENT
NO COMPRESSOR
COMFORT PACKAGE - 1
*CUTTING EDGE, 14' BLADE
HITCH, TOWING
CAB, PLUS
LIGHTS, FRONT HEADLIGHTS, LOW
TIRES, 14.0R24 BS VUT 1* MP
LIGHTS, WORKING, BASIC
FILM, ENGINE, VHP
*RADIO, 12V, AM/FM WEATHERBAND
*CONVERTER, COMMUNICATION (CB)
*SHADE, SUN
ALTERNATOR, 150 AMP (AC)
*BATTERIES, HEAVY DUTY
MOLDBOARD, 14 FT, BASIC
*END BITS, STANDARD
*BLADE, 14' X 24" X 7/8"
*OIL, HYDRAULIC
*FAN, DEFROSTER, REAR WINDOW
*WIPER/WASHER, REAR
*SEAT, AIR SUSPENSION, CLOTH
*WINDOWS, SIDES W/WIPER, & REAR
*LIGHTS, WORK, MIDFRAME TOE 3X3
*SWITCH, WORK LIGHTING
*LIGHTS, WORK, HEEL 3X3
BASE & 1 (MMS)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PUCKETT MACHINERY CO.See InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 769 777 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone