Caterpillar 12M

Caterpillar 12M

Price
125,000 USD
Year
2011
Working hours
7144 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M
Categorymotor graders
Serial NumberB9F01089
Unit NumberB9F01089
Catalog NumberCU2452107
Manufacturing Year2011
Hours7144 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AUTO SHIFTAUTO SHIFT
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
JOYSTICK STEERINGJOYSTICK STEERING
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
Additional Information*BASE & 2 (RIP, MMS)
*LINES,STANDARD W/O ACCUMULATOR
*MOUNTING, FOR WARNING LIGHT
*MOLDBOARD, 14 FT, BASIC
*12M MOTOR GRADER
*CUTTING EDGE, 14' BLADE
LANE 1 ORDER
ROLL ON-ROLL OFF
TIRES, 14.0R24 MX XGLA2 1* MP
*HITCH, TOWING
LANGUAGE, ENGLISH
INSTALLATION ARRANGEMENT -TUBE
*BATTERIES, HEAVY DUTY
*WIPER/WASHER, REAR
*GLOBAL ARRANGEMENT
*FAN, DEFROSTER, REAR WINDOW
*OIL, HYDRAULIC
*BLADE, 14' X 24" X 7/8"
*END BITS, STANDARD
*CAB, PLUS
*LIGHTS, FRONT HEADLIGHTS, LOW
*ALTERNATOR, 150 AMP (AC)
*NO COMPRESSOR
*FILM, ENGINE, VHP
*WEATHER, STANDARD
*PRODUCT LINK, PL321
*MIRRORS, OUTSIDE MOUNTED
*SEAT, AIR SUSPENSION, CLOTH
*WINDOWS, SIDES W/WIPER, & REAR
*LIGHTS, WORK, MIDFRAME TOE 3X3
*SWITCH, WORK LIGHTING
*LIGHTS, WORK, HEEL 3X3
*LIGHTS, WORKING, BASIC
*MOUNT, MID-MOUNT SCARIFIER
CERT EMISSIONS,EPA FLEX (PEC)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • all wheel drive
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAverage scratches and rust for hours on machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side ladder bent
  • No
  • No
  • N/a
safety items
  • Good
  • Good
  • Good
  • Good
  • No rear view camera
  • Good
  • PoorOut of date Jan 2011
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • GoodOutside temp 12 degrees, unable to verify
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/a
engine
  • FairNeeds to be blown out with air
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • YesLower block, unable to determine location
  • No
  • No
  • N/a
  • N
  • W
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • N/a
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
  • N/a
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
blade
  • Good
  • Good
  • FairNeeds new shoes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
all wheel drive
  • No all wheel drive
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
tires
  • No
  • Yes
  • 95%
  • N/a
  • None
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center95NoYesYes
Left Front95NoYesYes
Left Rear95NoYesYes
Right Center95NoYesYes
Right Front95NoYesYes
Right Rear95NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone