Caterpillar 12H

Caterpillar 12H

Price
90,000 USD
Year
2006
Working hours
8501 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12H
Categorymotor graders
Serial NumberCBK01149
Unit NumberEQN084862
Catalog NumberCU4332386
Manufacturing Year2006
Hours8501 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$90,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
Additional Information12H MOTOR GRADER
BLADE 14' X 27" X 1"
ENG S.N. 4ZF24353
GUARD BRAKE LINES
HYDRAULICS BASE & 2 FUNCTIONS
LIGHTS CAB/BAR MOUNTED HIGH
LINES PLOW/DOZER LIFT-RIGHT
RADIO READY ENTERTAINMENT
SEAT CONTOUR SUSP. CLOTH(AIR)
SNOW ARRANGEMENT A/C
TIRES, 14.0-24 GY SGG 12PR MP
TRANS S.N. PBS2091
WIPER/WASHER REAR LP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft tank is missing a mount bolt
  • Good
  • FairPaint is scratched, peeling and has surface rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesMachine needs washed and cleaned
  • No
safety items
  • PoorInoperable
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • FairLeft cab hold open latch needs adjusted so it works
  • Good
  • Good
  • FairFront glass is sand pitted and has tock chips
  • FairHeater works, but cab filters are in need of replacement
  • Good
  • Good
  • Yes
  • Yes
engine
  • FairDusty
  • GoodRed
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • FairLeft high beam is inoperable
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesPowershift auto transmission
  • No
  • Universal joints - Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • FairCylinder is seeping / Circle, shoes and plates - Fair Inserts are worn causing circle to have play in it
  • Good
  • Fair
  • FairBoth control valve banks are leaking between sections and need resealed
  • Good
  • Good
  • Good
  • FairCylinder is leaking and needs resealed
  • Good
  • Good
  • Yes
blade
  • FairEdges are crowned
  • FairCenter of frog is worn to edge mount bolts
  • 14 blade - Lift yokes and trunions have play in them
drivechain / tandems
  • Good
  • Good
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone Ultra Traction16NoYesNo
Left FrontMichelin8NoYesYes
Left RearBridgestone Ultra Traction16NoYesNo
Right CenterBridgestone Ultra Traction16NoYesNo
Right FrontMichelin4NoYesNo
Right RearBridgestone Ultra Traction16NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone