Caterpillar 120MAWD

Caterpillar 120MAWD

Price
135,000 USD
Year
2010
Working hours
6059 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120MAWD
Categorymotor graders
Serial NumberD9W00173
Unit NumberD9W00173
Catalog NumberCU2234790
Manufacturing Year2010
Hours6059 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information*CUTTING EDGE, 14' BLADE
*END BITS, STANDARD
*BLADE, 14' X 24" X 7/8"
*STARTING AID, ETHER
*BATTERIES, EXTREME DUTY
*OIL, HYDRAULIC,ARCTIC (AWD)
*FAN, DEFROSTER, REAR WINDOW
*WIPER/WASHER, REAR
*SEAT, AIR SUSPENSION, CLOTH
*WINDOWS, SIDES W/WIPER, & REAR
*RADIO, 12V, AM/FM WEATHERBAND
*CONVERTER, COMMUNICATION (CB)
*SHADE, SUN
*LIGHTS, WORK, MIDFRAME TOE 3X3
*LIGHTS, RIPPER 3X3
*SWITCH, WORK LIGHTING
GLOBAL ARRANGEMENT
*LIGHTS, WORK, HEEL 3X3
RIPPER-SCARIFIER, REAR
MOLDBOARD, 14 FT, BASIC
WEATHER, COLD
DRAWBAR, 4 SHOE CIRCLE GUIDES
COMPRESSOR/TANK, AIR
LINES,STANDARD W/O ACCUMULATOR
LIGHTS, FRONT HEADLIGHTS, HIGH
BASE & 1 (RIP)
CAB, PLUS
ALTERNATOR, 150 AMP (AC)
TIRES, 14.0-24 SGG-2A GY G2 MP
PRODUCT LINK, PL321
LIGHTS, WORKING, PLUS
COMFORT PACKAGE - 1
HEATER, ENGINE COOLANT, 120V
PUSH PLATE, COUNTERWEIGHT
MIRRORS, OUTSIDE MOUNTED
ROLL ON-ROLL OFF
LANE 2 ORDER
GUARD,TRANSMISSION SIDES/SOUND
LANGUAGE, ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone