Caterpillar 120MAWD

Caterpillar 120MAWD

Price
142,500 USD
Year
2011
Working hours
4670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120MAWD
Categorymotor graders
Serial NumberB9W00203
Unit NumberB9W00203
Catalog NumberCU2461187
Manufacturing Year2011
Hours4670 h
CountryUnited States
LocationJefferson City, MO
Pricing
Price Excluding Tax$142,500
Tax-
Price Including Tax-
Features
Additional Information*STARTING AID, ETHER
*BATTERIES, EXTREME DUTY
*OIL, HYDRAULIC, AWD
*COLD START
*COVER,HYDRAULIC OIL COOLER,AWD
*CUTTING EDGE, 14' BLADE
*END BITS, STANDARD
*BLADE, 14' X 24" X 7/8"
*LIGHTS, WORK, MIDFRAME TOE 3X3
*LIGHTS, RIPPER 3X3
*SWITCH, WORK LIGHTING
*LIGHTS, WORK, HEEL 3X3
*FAN, DEFROSTER, REAR WINDOW
*WIPER/WASHER, REAR
*SEAT, AIR SUSPENSION, CLOTH
*WINDOWS, SIDES W/WIPER, & REAR
GLOBAL ARRANGEMENT
ACCUMULATORS, BLADE LIFT
LIGHTS, WORKING, PLUS
WEATHER, COLD
MOLDBOARD, 14 FT, BASIC
CAB, PLUS
TIRES, 17.5R25 BS VSW 1* MP
LIGHT, LED WARNING STROBE
LANGUAGE, ENGLISH
MOUNTING, FOR WARNING LIGHT
NO COMPRESSOR
LIGHTS, FRONT HEADLIGHTS, HIGH
BASE & 1 (FL)
HITCH, TOWING
HEATER, ENGINE COOLANT, 120V
MOUNTING, FRONT LIFT
DRAWBAR, 4 SHOE CIRCLE GUIDES
PRODUCT LINK, PL321
PRECLEANER, SY-KLONE
ALTERNATOR, 150 AMP (AC)
CERT EMISSIONS, EPA/EU (PEC)
**11-PM1429**
MIRRORS, OUTSIDE MOUNTED
ANTIFREEZE, -50C (-58F)
SCARIFIER, FRONT V-TYPE (QC)
LIFT GROUP, MANUAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone