Caterpillar 120MAWD

Caterpillar 120MAWD

Price
140,000 USD
Year
2012
Working hours
5771 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120MAWD
Categorymotor graders
Serial NumberR9C00109
Unit NumberR9C00109
Catalog NumberCU2466074
Manufacturing Year2012
Hours5771 h
CountryUnited States
LocationJefferson City, MO
Pricing
Price Excluding Tax$140,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationACCUMULATORS, BLADE LIFT
ALTERNATOR, 150 AMP (AC)
BASE + 1 (FL)
CAB, PLUS
CAMERA, REAR VISION
CERTIFICATION AR
COMFORT PACKAGE - 1
COOLANT, -45C (-50F)
DOMESTIC TRUCK
DRAWBAR, 4 SHOE CIRCLE GUIDES
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
INSTALLATION, ACCUGRD RDY AWD
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14 FT, BASIC
MOUNTING, FOR WARNING LIGHT
MOUNTING, FRONT LIFT
NO COMPRESSOR
PRODUCT LINK, PL321
TIRES, 14.0R24 MX XGLA2 1* MP
WEATHER, COLD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone