Caterpillar 120M2AWD

Caterpillar 120M2AWD

Price
312,500 USD
Year
2016
Working hours
954 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120M2AWD
Categorymotor graders
Serial NumberM9H00414
Unit NumberEQ118012
Catalog NumberCU4371348
Manufacturing Year2016
Hours954 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding Tax$ 312,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information120M2 AWD MOTOR GRADER
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
BASE + 1 (RIP)
BLADE, 14' X 24" X 7/8"
CAB, PLUS
CAMERA,REAR VISION
COMFORT PACKAGE
COOLANT, 50/50, -35C (-31F)
DRAWBAR, 4 SHOE CIRCLE GUIDES
END BITS, STANDARD
ENGINE AR, EPA/ARB FLEX
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD, DEBRIS
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' BASIC
PRECLEANER
PRODUCT LINK, SATELLITE PLE631
PUSH PLATE, COUNTERWEIGHT
RADIO GP - AM/FM
SHANKS/TEETH, RIPPER/SCARIFIER
SOUND SUPPRESSION, ENGINE ENCL
TIRES,14.0R24 MX XGLA2 * G2 MP
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS
STARTING, ETHER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone