Caterpillar 120M2

Caterpillar 120M2

Price
261,096 USD
Year
2016
Working hours
1489 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120M2
Categorymotor graders
Serial NumberM9C00647
Unit NumberE132721
Catalog NumberCU2477766
Manufacturing Year2016
Hours1489 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$261,096
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
ACCUMULATORSACCUMULATORS
Additional InformationAIR CONDITIONING
BLADE LENGTH: 14'
COMMENTS: GRADE CONTROL X SLOPE
STABLE GRADE
ENGINE TIER RATING: T4I
TIRE SIZE: 17.5R25
HEATER
REAR RIPPER/SCARIFIER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone