Caterpillar 120M

Caterpillar 120M

Price
149,000 USD
Year
2011
Working hours
3595 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120M
Categorymotor graders
Serial NumberR9A00114
Unit NumberR9A00114
Catalog NumberCU4330695
Manufacturing Year2011
Hours3595 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$149,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationDRAWBAR, 6 SHOE CIRCLE GUIDES
WEATHER, COLD
OPTION AR
MIRRORS, OUTSIDE HEATED 24V
CAB, PLUS
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
BASE + 1 (MMS)
PUSH PLATE, COUNTERWEIGHT
LIGHTS, FRONT HEADLIGHTS, LOW
PRODUCT LINK, PL321
COMPRESSOR ENGINE - VHP
MOLDBOARD, 14 FT, BASIC
DOMESTIC TRUCK
ACCUMULATORS, BLADE LIFT
ALTERNATOR, 150 AMP (AC)
INSTALLATION, ACCUGRADE READY
CERTIFICATION AR
GLOBAL ARRANGEMENT
COMFORT PACKAGE - 1
TIRES, 14.0R24 BS VKT 1* MP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • all wheel drive
  • drivechain / tandems
  • ripper
  • scarifer
  • snow wing
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • FairTop left rear corner of machine has damage
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTop left rear corner of machine has damage
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSteps on both sides are bent in a manner that full articulation to the left or right cannot be achieved without the tires making contact with step frames.
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodAug 2018
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side mirror glass cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • YesOil pan and valve cover leaking oil
  • No
  • No
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • YesLight bar on front of machine bent
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • FairBoot for right steering cylinder torn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • FairLine going to accumulator on front left main frame may leak or rupture soon
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • FairNeed replacing, rounded inward towards center of moldboard.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
  • Does not have all wheel drive.
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • Does not have ripper.
scarifer
  • Does not have scarifier.
snow wing
  • Does not have snow wing.
tires
  • No
  • Yes
  • 100
  • N/A
  • New tires
  • N/A
  • N/A
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center100NoNoNo
Left Front100NoNoNo
Left Rear100NoNoNo
Right Center100NoNoNo
Right Front100NoNoNo
Right Rear100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone