Caterpillar 120M

Caterpillar 120M

Price
On Request
Year
2013
Working hours
6557 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120M
Categorymotor graders
Serial NumberB9C01191
Catalog NumberCU2559085
Manufacturing Year2013
Hours6557 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO SHIFTAUTO SHIFT
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
B9C01191 349-2548 120M MOTOR GRADER None Modify
Attachments
4K-3330 SHANKS/TEETH FOR SCARIFIER Factory None Modify
8J-1434 TOOTH, RIPPER Factory None Modify
233-3295 MIRRORS, OUTSIDE MOUNTED Factory None Modify
250-3071 PUSH PLATE, COUNTERWEIGHT Factory None Modify
255-1332 ALTERNATOR, 150 AMP (AC) Factory None Modify
255-1335 PRECLEANER, SY-KLONE Factory None Modify
265-6730 DRAWBAR, 6 SHOE CIRCLE GUIDES Factory None Modify
298-7463 LIGHTS, FRONT HEADLIGHTS, LOW Factory None Modify
305-6159 TIRES, 14.0-24 GY SGG 16PR MP Factory None Modify
305-8577 LANGUAGE, SPANISH Factory None Modify
309-0760 LINES,STANDARD W/O ACCUMULATOR Factory None Modify
349-3047 MOLDBOARD, 14 FT, BASIC Factory None Modify
233-7143 CUTTING EDGE, 14' BLADE Factory None Modify
233-7148 END BITS, STANDARD Factory None Modify
243-6703 BLADE, 14' X 24" X 7/8" Factory None Modify
350-8705 WEATHER, STANDARD Factory None Modify
247-0094 OIL, HYDRAULIC Factory None Modify
255-1321 BATTERIES, HEAVY DUTY Factory None Modify
352-2103 GLOBAL ARRANGEMENT Factory None Modify
354-8706 YEAR OF MANUFACTURE PLATE Factory None Modify
362-5222 NO ACCUGRADE Factory None Modify
364-3749 INSTALLATION AR- BOX FRAME Factory None Modify
365-4014 BASE + 1 (RIP) Factory None Modify
366-2461 GUARD, TRANSMISSION Factory None Modify
370-4029 NON COMPRESSOR ENGINE VHP+ Factory None Modify
373-6739 CAT PROD LINK 321 Factory None Modify
373-9120 RIPPER-SCARIFIER, REAR Factory None Modify
374-4557 LIGHTS, WORKING, PLUS Factory None Modify
389-1907 CAB, PLUS Factory None Modify
391-8968 COMFORT PACKAGE Factory None Modify
CZM09511 3000 TRANSMISSION & DRIVE LINE Factory None Modify
C6E31373 1000 ENGINE Factory None Modify

AIR DRYER
AUTO DIFFERENTIAL LOCK
DIFFERENTIAL LOCK
MIRRORS
RIPPER, MULTI-SHANK
SUPPLEMENTAL STEERING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • emissions
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • PoorNO TIENE
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Poorbaterías dañadas y terminales
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • vida útil traseras y centrales 45%
  • vida útil delanteras 35%
  • 14.00 R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin1035NoNoNo
Left FrontBridgestone1335YesNoYes
Left RearMichelin1540NoNoNo
Right CenterMichelin1640NoNoNo
Right FrontBridgestone1945YesNoNo
Right RearMichelin1545NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+502 502 2328 9050
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone