Caterpillar 120M

Caterpillar 120M

Price
115,000 USD
Year
2011
Working hours
6212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120M
Categorymotor graders
Serial NumberB9N00342
Unit NumberB9N00342
Catalog NumberCU2431487
Manufacturing Year2011
Hours6212 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 115,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBASE & 1 (FL)
LANGUAGE, ENGLISH
*LIGHTS, WORK, MIDFRAME TOE 3X3
PRODUCT LINK, PL321
*SWITCH, WORK LIGHTING
*LIGHTS, WORK, HEEL 3X3
MOLDBOARD, 14 FT, BASIC
MIRRORS, OUTSIDE MOUNTED
DOMESTIC TRUCK
*END BITS, STANDARD
LINES,STANDARD W/O ACCUMULATOR
LIGHTS, FRONT HEADLIGHTS, LOW
*WINDOWS, SIDES W/WIPER, & REAR
*SEAT, AIR SUSPENSION, CLOTH
WEATHER, STANDARD
*BATTERIES, HEAVY DUTY
*OIL, HYDRAULIC
*BLADE, 14' X 24" X 7/8"
COMPRESSOR/TANK, AIR
LIGHTS, WORKING, BASIC
ALTERNATOR, 150 AMP (AC)
*WIPER/WASHER, REAR
*CUTTING EDGE, 14' BLADE
*FAN, DEFROSTER, REAR WINDOW
LANE 2 ORDER
CAB, PLUS
HITCH, TOWING
HEATER, ENGINE COOLANT, 120V
GLOBAL ARRANGEMENT
FILM, ENGINE, VHP
COMFORT PACKAGE - 1
*RADIO, 12V, AM/FM WEATHERBAND
*CONVERTER, COMMUNICATION (CB)
TIRES, 14.0R24 BS VKT 1* MP
*SHADE, SUN
DRAWBAR, 4 SHOE CIRCLE GUIDES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • No
  • Good
  • GoodSome minor corrosion on right sheet metal
  • Good
  • Good
  • Good
  • GoodSome paint peeling on hood
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
  • No
  • No
engine
  • Good
  • GoodRed
  • Good
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSide shift cylinder
  • Good
  • Good
  • FairLeaking oil at rod seals
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds adjustment
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in overall good condition. All systems function correctly.
  • Tires have an average of roughly 35% life remaining.
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 14.00R24
  • No
  • 35%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center40NoNoNo
Left Front50NoNoNo
Left Rear30NoNoNo
Right Center40NoNoNo
Right Front50NoNoNo
Right Rear30NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone