Quick Search

Caterpillar 120M2

Caterpillar 120M2

Price
$148,850
Year
2017
Working hours
7,288 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
West Columbia, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 120M2
Categorymotor graders
Serial NumberM9C00693
Unit NumberPG000766
Catalog Number4890526
Year2017
Hours7,288 h
CountryUnited States
LocationWest Columbia, SC
Pricing
Price Excluding Tax148,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
JOYSTICK STEERINGJOYSTICK STEERING
THROTTLE LOCKTHROTTLE LOCK
Additional informationQualifies for CAT Certified Used (CCU).

PRECLEANER
LANE 3 ORDER
ROLL ON-ROLL OFF
LINES,STANDARD W/O ACCUMULATOR
LIGHTS, FRONT HEADLIGHTS, HIGH
NO ACCUGRADE
LANGUAGE, ENGLISH
MIRRORS, OUTSIDE MOUNTED
WEATHER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
GLOBAL ARRANGEMENT
HITCH, TOWING
CAB, PLUS
INSTALLATION ARRANGEMENT
AIR SUSPENSION SEAT
JOYSTICK CONTROLS, BASIC
COOLANT, 50/50, -35C (-31F)
CAMERA,REAR VISION
MID MOUNT SCARIFIER PACKAGE
BASE + 1 (MMS)
REARVIEW CAMERA
MIRRORS
SCARIFIER
12' MOLDBOARD
DRAWBAR, 4 SHOE CIRCLE GUIDES
ENGINE AR, EPA/ARB FLEX
DRAIN, GRAVITY, ENGINE OIL
PRODUCT LINK, SATELLITE PLE631
VHP PLUS
DEFROSTER FAN
DIFFERENTIAL LOCK
*MOUNT, MID-MOUNT SCARIFIER
SUPPLEMENTAL STEERING
TIRES, 14.0R24 BS VUT * L2 MP
MOLDBOARD, 12'
STARTING, (BOSCH)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Good
  • GoodEnclosed cab
  • GoodFront counterweight installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride seat suspension
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • GoodRed in color, level is full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic motor driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • No
  • Yes
  • Yes
  • Good
  • GoodStarted the engine as they should without assistance
  • PoorInstalled but is not reporting
  • Good
  • Good
  • GoodRight rear light arm lock release handle is broken, Right is wedged in place.
transmission
1100
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoystick
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1410
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • GoodFluid level is low
scarifer
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 14.00 R 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterDouble coin100NoNoNo
Left FrontDouble coin50NoNoNo
Left RearDouble coin100NoNoNo
Right CenterDouble coin100NoNoNo
Right FrontDouble coin50NoNoNo
Right RearDouble coin50NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering