Caterpillar 12M3 AWD

Caterpillar 12M3 AWD

Price
222,500 USD
Year
2017
Working hours
3360 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3 AWD
Categorymotor graders
Serial NumberN9B00390
Unit NumberU105743
Catalog NumberCU4581782
Manufacturing Year2017
Hours3360 h
CountryUnited States
LocationOklahoma City, OK
Pricing
Price Excluding Tax$ 222,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANGUAGE, ENGLISH
SEAT BELT
DRAIN, HIGH SPEED, ENGINE OIL
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
COOLANT, 50/50, -35C (-31F)
TRANSMISSION, AUTOSHIFT
LIFT GROUP, MANUAL, FRONT
GUARD, AXLE HOSE
MIRRORS, OUTSIDE HEATED 24V
LINES,STANDARD W/O ACCUMULATOR
SHANKS/TEETH, RIPPER/SCARIFIER
RIPPER/SCARIFIER
LIGHTS, SERVICE, INTERNAL
STARTER, ELECTRIC, HEAVY DUTY
JOYSTICK CONTROLS, BASIC
CAB, PLUS (STANDARD GLASS)
PRECLEANER, NON SY-KLONE
GLOBAL ARRANGEMENT,LOW AMBIENT
LIGHTS, FRONT HEADLIGHTS, HIGH
TIRES, 17.5R25 MX XTLA * L2 MP
NO ACCUGRADE
CAB, PLUS (INTERIOR)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
PRODUCT LINK, CELLULAR PLE641
GUARD GP, HITCH
CONTROL,AUTO ARTICULATION-DEMO
COLD WEATHER PLUS PACKAGE AWD
BASE + 2 (FL,RIP)
STABLE BLADE
CONTROL, INDUCEMENT OVERRIDE
LIFT GROUP, FRONT MOUNTING
LIGHTS, WORKING, PLUS, HALOGEN
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANGUAGE, ENGLISH
SEAT BELT
DRAIN, HIGH SPEED, ENGINE OIL
DECALS, ENGLISH (U.S.)
HEATER, ENGINE COOLANT, 120V
COOLANT, 50/50, -35C (-31F)
TRANSMISSION, AUTOSHIFT
LIFT GROUP, MANUAL, FRONT
GUARD, AXLE HOSE
MIRRORS, OUTSIDE HEATED 24V
LINES,STANDARD W/O ACCUMULATOR
SHANKS/TEETH, RIPPER/SCARIFIER
RIPPER/SCARIFIER
LIGHTS, SERVICE, INTERNAL
STARTER, ELECTRIC, HEAVY DUTY
JOYSTICK CONTROLS, BASIC
CAB, PLUS (STANDARD GLASS)
PRECLEANER, NON SY-KLONE
GLOBAL ARRANGEMENT,LOW AMBIENT
LIGHTS, FRONT HEADLIGHTS, HIGH
TIRES, 17.5R25 MX XTLA * L2 MP
NO ACCUGRADE
CAB, PLUS (INTERIOR)
CAMERA, REAR VISION
MOLDBOARD, 14' PLUS
PRODUCT LINK, CELLULAR PLE641
GUARD GP, HITCH
CONTROL,AUTO ARTICULATION-DEMO
COLD WEATHER PLUS PACKAGE AWD
BASE + 2 (FL,RIP)
STABLE BLADE
CONTROL, INDUCEMENT OVERRIDE
LIFT GROUP, FRONT MOUNTING
LIGHTS, WORKING, PLUS, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone