Caterpillar 12M3AWD

Caterpillar 12M3AWD

Price
225,000 USD
Year
2015
Working hours
4989 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3AWD
Categorymotor graders
Serial NumberN9B00160
Unit NumberEQN108891
Catalog NumberCU4499672
Manufacturing Year2015
Hours4989 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$ 225,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationSNOW ARRANGEMENT
12M3 AWD MOTOR GRADER
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE+3 (WM,WT-NOFLOAT,FL)
BLADE, 14' X 27" X 1"
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CUTTING EDGE, 14' BLADE
DECALS, ENGLISH (U.S.)
END BITS, OVERLAY
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNT, SNOW WING, FRAME READY
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
ROLL ON-ROLL OFF
SEAT BELT W/INDICATOR
STARTER, ELEC, EXTREME DUTY
TIRES, 14.0R24 BS VUT 1* MP
TRANSMISSION, AUTOSHIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • YesMinor dirt
  • NoNo samples taken at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor scratches. Normal wear for the age and hours of the machine
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesROPS certificate - ISO:3471-2008 / FOPS certificate - ISO: 3449-2005 Level II
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured September 2014
gauges, operator station, console
  • Yes
  • NoNo safety manual with the machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe front center windshield has a fair amount of sand pitting present
  • Good
  • FairThe left palm rest is torn
  • Good
engine
  • Yes
  • No
  • No
  • No
  • Belts/Pulleys - Good
  • Normal
  • Normal
  • FairNormal use
  • GoodRed, ELC
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • The articulation center point is not calibrated causing the machine to not travel straight when auto adjusted
  • Good
  • Good
  • Good
  • Good
  • FairThe innermost right front work lamp is inoperable and the lens is broke
transmission
  • No
  • No
  • Universal joints - Good / 8 speed countershaft transmission
  • Good
  • Good
  • Good
  • Good
  • Good8 speeds froward
  • Good6 speeds reverse
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No leaks
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good condition / Wheel lean cylinder - Good condition
  • Ripper/Scar. lift cylinder - Good condition / Scar lift arms and gear box - The machine is equipped with a Balderson lift group with is in good overall condition - s/n - 7EW03396
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • 14 moldboard
  • GoodThe BOCE is worn an estimated 15%
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
tires
  • 14.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone V Steel Ultra - s/n - W8Y0008442784NoNoNo
Left FrontBridgestone V Steel Ultra - s/n - W7B0035172578NoNoNo
Left RearBridgestone V-Steel Ultra - s/n - W8Y0035752991NoNoNo
Right CenterBridgestone V Steel Ultra - s/n - W8A009452784NoNoNo
Right FrontBridgestone V Steel Ultra - s/n - W7B0036112578NoNoNo
Right RearBridgestone V Steel Ultra - s/n - W8S0005612784NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone