Caterpillar 12 K

Caterpillar 12 K

Price
143,789 USD
Year
2011
Working hours
3800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12 K
Categorymotor graders
Serial NumberJJA00436
Unit NumberBXO6038
Catalog NumberCU4307996
Manufacturing Year2011
Hours3800 h
CountryNetherlands
LocationVlissingen
Pricing
Price Excluding Tax$143,789
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
RIPPERRIPPER
Additional InformationErops Cab, A/C, Blade 12’’, Rear Ripper + Pushbloc, Guard Transmission, New Tires 14-24, Lighting
Tires UC @ 100%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTAFRIC EQUIPMENTSee InventoryWebsiteSelect contact
FREDERIQUE SIMMONS
Netherlands
Telephone:+33 1 4906 4389
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone