Currently 18013 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
462 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
Weiler G65, 179,0002022
Schofield, WI
121 h Conditionsair conditionerlightingrops - enclosedmirrorsbeacon

See Details
CAT 140 AWD, 265,0002019
Gardendale, TX
3,387 h Conditionsair conditionerproduct linkrops - encloseddefroster fanmoldboard size - 14'

See Details
CAT 140M2AWD, 176,4002012
Wichita, KS
5,160 h Conditionsguard, transmission

See Details
CAT 140M3AWX, 298,5002016
Colby, KS
3,662 hguard, transmission

See Details
CAT 12M3 AWD, 299,0002017
Superior, WI
2,699 h Conditionsengineguard, transmissionarrangement, snow

See Details
CAT RR120-14, 5,430
St. Joe, MO
ripper

See Details
CAT 12M3, 211,9002018
Great Falls, MT
7,302 harrangement, snow

See Details
CAT 140-15A, 320,0002020
Sioux Falls, SD
696 h Conditionsultra low sulfur diesel fuelair suspension seatfendersether aidcircle clutch

See Details
CAT 160M2 AWD2013
Meridian, ID
7,059 harrangement, snow

See Details
CAT 12M3 AWD, 286,0002018
IA
3,524 haccugrade readyair conditionermoldboard size - 14'ripper - multi-shankrops - enclosed

See Details
CAT 140M3, 257,0002017
Albuquerque, NM
4,806 hguard, transmission

See Details
CAT 12M3, 150,0002017
Fenton, MO
5,643 h Conditionscounterweightguard, transmission

See Details
CAT 140M2, 90,0002011
Omaha, NE
15,496 h Conditionsam fm radiolightingair conditionereropsauto shift

See Details
CAT 140M3, 245,0002017
Albuquerque, NM
5,926 hguard, transmission

See Details
CAT 12M3, 131,5802015
Mesa, AZ
9,251 hcircle clutchpushblockheater

See Details
CAT 140 AWD, 425,0002023
Loomis, CA
480 h Conditionsaccugrade readycross slopemoldboard size - 14'ripper - multi-shankscarifier

See Details
CAT 140M3 AWD, 215,0002017
Devils Lake, ND
7,132 h Conditionsarrangement, snow

See Details
CAT 140H, 80,0001996
Durango, CO
29,855 hair dryer

See Details
CAT 140M3 TRE, 228,4362017
Apache Junction, AZ
6,637 h

See Details
CAT 12M3, 137,9002018
Salina, KS
8,224 h Conditionsguard, transmission

See Details
John Deere & CO. 772GP, 162,2002015
Bismarck, ND
7,393 h Conditionslightingmirrorstransmission guardbeaconair suspension seat

See Details
John Deere 872GP, 339,9002019
Williston, ND
3,908 h

See Details
CAT 12M3 AWD, 260,0002016
Schofield, WI
3,126 h Conditionsengineguard, transmissionarrangement, snow

See Details
CAT 160M2, 155,0002013
Poulsbo, WA
7,306 h Specifications Conditions

See Details
Show more results

motor graders